??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24590.0205 Handwheel
HELP_VARIABLE
Company
Halder
Description
EH 24590. - Handwheels DIN 950 light-metal / without keyway, with rotating handle
Bill of material
24590.0205 Handwheel
BESTNR
Ref. No.
24590.0205
AUS
Version
without keyway, with rotating handle EH 24460., mounted, form N-F/G, small
D1
100 mm
D2
H7 small-large
10 mm
D3
26 mm
L1
17 mm
L2
16 mm
AA
Number of spokes
3 mm
ZB
corresponding Machine Handle DIN 39/DIN 98
16 mm
G
Weight
220 g
Embedded user actions